IESNA:LM-63-2002
[TEST]P1389880
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8814.2
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
32.5 29.8 32.5 38.0 43.4 48.8 54.2 59.6 65.1 73.2 84.0 103.0 138.3 170.8 170.8 168.1 176.2 192.5 241.3 436.5 683.2 742.9 669.7 566.6 425.7 347.0 306.4 284.7 273.8 254.9 227.7 165.4 65.1 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 32.5 38.0 43.4 48.8 51.5 56.9 59.6 67.8 73.2 86.8 108.4 132.9 135.6 132.9 130.1 138.3 162.7 263.0 387.7 423.0 393.1 349.7 290.1 257.6 244.0 235.9 230.5 219.6 195.2 151.8 73.2 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 32.5 35.2 40.7 46.1 48.8 54.2 54.2 59.6 65.1 73.2 78.6 94.9 100.3 97.6 86.8 84.0 86.8 89.5 92.2 103.0 119.3 132.9 154.5 170.8 181.7 189.8 187.1 184.4 162.7 138.3 78.6 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 32.5 35.2 40.7 43.4 46.1 51.5 51.5 56.9 59.6 67.8 70.5 84.0 86.8 86.8 78.6 75.9 78.6 78.6 81.3 89.5 103.0 113.9 130.1 146.4 154.5 160.0 160.0 162.7 149.1 130.1 78.6 21.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 32.5 35.2 38.0 43.4 46.1 48.8 48.8 51.5 54.2 59.6 65.1 73.2 75.9 75.9 70.5 70.5 70.5 70.5 70.5 75.9 84.0 92.2 108.4 119.3 127.4 132.9 132.9 138.3 135.6 122.0 81.3 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 29.8 32.5 38.0 40.7 43.4 43.4 43.4 48.8 48.8 54.2 56.9 59.6 62.4 62.4 59.6 62.4 59.6 59.6 59.6 62.4 67.8 73.2 84.0 94.9 97.6 103.0 105.7 116.6 119.3 111.2 81.3 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 29.8 32.5 35.2 38.0 40.7 40.7 40.7 43.4 43.4 46.1 48.8 48.8 48.8 51.5 51.5 54.2 51.5 48.8 48.8 48.8 48.8 51.5 59.6 67.8 70.5 73.2 78.6 92.2 105.7 103.0 81.3 29.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 29.8 32.5 35.2 35.2 38.0 38.0 38.0 40.7 40.7 43.4 46.1 46.1 46.1 46.1 46.1 48.8 48.8 46.1 46.1 46.1 46.1 48.8 56.9 65.1 67.8 70.5 75.9 84.0 92.2 89.5 70.5 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 29.8 32.5 32.5 35.2 38.0 38.0 38.0 38.0 38.0 40.7 40.7 40.7 40.7 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 46.1 54.2 62.4 65.1 67.8 70.5 75.9 78.6 75.9 59.6 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 27.1 29.8 32.5 32.5 35.2 35.2 35.2 35.2 35.2 38.0 38.0 38.0 38.0 38.0 38.0 38.0 40.7 38.0 40.7 40.7 40.7 43.4 48.8 56.9 62.4 65.1 67.8 65.1 62.4 59.6 48.8 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 27.1 29.8 29.8 29.8 32.5 32.5 32.5 32.5 32.5 35.2 32.5 32.5 32.5 32.5 32.5 32.5 35.2 35.2 38.0 38.0 38.0 40.7 46.1 54.2 59.6 62.4 62.4 56.9 48.8 46.1 38.0 21.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 27.1 29.8 29.8 29.8 29.8 29.8 29.8 29.8 29.8 32.5 29.8 29.8 29.8 29.8 29.8 29.8 32.5 32.5 35.2 35.2 35.2 38.0 43.4 48.8 51.5 54.2 51.5 46.1 40.7 38.0 29.8 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 27.1 27.1 27.1 29.8 29.8 29.8 29.8 29.8 29.8 29.8 29.8 29.8 27.1 27.1 27.1 27.1 29.8 27.1 29.8 32.5 35.2 38.0 40.7 43.4 43.4 43.4 40.7 38.0 32.5 27.1 21.7 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 24.4 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 24.4 24.4 24.4 24.4 24.4 24.4 27.1 27.1 32.5 35.2 38.0 38.0 35.2 35.2 29.8 27.1 21.7 19.0 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 24.4 24.4 24.4 27.1 24.4 24.4 24.4 24.4 24.4 24.4 24.4 24.4 21.7 21.7 21.7 21.7 21.7 19.0 21.7 24.4 29.8 32.5 35.2 32.5 27.1 24.4 19.0 16.3 13.6 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 24.4 24.4 24.4 27.1 24.4 24.4 24.4 24.4 21.7 21.7 21.7 21.7 19.0 19.0 19.0 19.0 19.0 19.0 19.0 21.7 24.4 24.4 27.1 24.4 21.7 19.0 13.6 13.6 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 24.4 24.4 24.4 24.4 24.4 21.7 21.7 21.7 21.7 21.7 19.0 19.0 16.3 16.3 16.3 16.3 19.0 19.0 19.0 16.3 19.0 16.3 19.0 16.3 13.6 13.6 10.8 8.1 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 21.7 24.4 21.7 21.7 21.7 21.7 19.0 19.0 16.3 16.3 13.6 13.6 10.8 13.6 16.3 16.3 16.3 13.6 10.8 8.1 8.1 8.1 8.1 5.4 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 21.7 21.7 21.7 19.0 19.0 19.0 16.3 16.3 13.6 13.6 10.8 10.8 8.1 10.8 13.6 16.3 13.6 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 21.7 21.7 21.7 19.0 19.0 19.0 16.3 13.6 10.8 10.8 8.1 8.1 5.4 8.1 10.8 13.6 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 21.7 21.7 21.7 19.0 19.0 16.3 13.6 13.6 10.8 10.8 8.1 5.4 5.4 5.4 8.1 8.1 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 19.0 19.0 19.0 16.3 16.3 16.3 13.6 10.8 8.1 8.1 5.4 2.7 2.7 2.7 2.7 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 19.0 19.0 19.0 16.3 16.3 13.6 10.8 8.1 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 19.0 19.0 19.0 16.3 16.3 13.6 10.8 5.4 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 21.7 21.7 19.0 19.0 19.0 16.3 16.3 10.8 8.1 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 19.0 16.3 16.3 16.3 13.6 13.6 10.8 8.1 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 19.0 16.3 16.3 16.3 13.6 13.6 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 19.0 16.3 16.3 16.3 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 19.0 16.3 16.3 13.6 13.6 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 16.3 13.6 13.6 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 16.3 13.6 13.6 10.8 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 16.3 13.6 13.6 10.8 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 19.0 16.3 13.6 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 10.8 10.8 8.1 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 10.8 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 10.8 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 13.6 10.8 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 13.6 10.8 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 19.0 13.6 10.8 8.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 21.7 16.3 13.6 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 19.0 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 24.4 19.0 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 21.7 19.0 16.3 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 27.1 21.7 19.0 16.3 13.6 10.8 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 24.4 21.7 19.0 13.6 10.8 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 24.4 21.7 19.0 16.3 13.6 8.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 27.1 24.4 21.7 19.0 16.3 10.8 8.1 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 29.8 27.1 24.4 21.7 19.0 13.6 10.8 8.1 5.4 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 29.8 27.1 24.4 21.7 19.0 16.3 13.6 8.1 5.4 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 32.5 29.8 27.1 24.4 21.7 19.0 16.3 10.8 8.1 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 35.2 32.5 29.8 27.1 24.4 21.7 19.0 13.6 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 35.2 32.5 29.8 27.1 27.1 24.4 19.0 16.3 10.8 10.8 8.1 8.1 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 35.2 32.5 29.8 29.8 27.1 21.7 19.0 13.6 13.6 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 35.2 32.5 32.5 29.8 27.1 24.4 19.0 16.3 13.6 10.8 10.8 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 35.2 35.2 32.5 32.5 29.8 27.1 21.7 19.0 16.3 13.6 13.6 10.8 10.8 8.1 8.1 8.1 8.1 8.1 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 38.0 35.2 35.2 32.5 32.5 27.1 24.4 19.0 16.3 16.3 13.6 10.8 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 38.0 38.0 35.2 35.2 32.5 29.8 24.4 21.7 19.0 16.3 16.3 13.6 13.6 10.8 10.8 10.8 10.8 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 38.0 38.0 35.2 35.2 35.2 29.8 27.1 21.7 19.0 19.0 16.3 13.6 13.6 10.8 10.8 10.8 10.8 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 38.0 38.0 35.2 35.2 35.2 32.5 29.8 24.4 21.7 19.0 19.0 16.3 16.3 13.6 13.6 13.6 13.6 10.8 8.1 8.1 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 40.7 40.7 38.0 38.0 38.0 32.5 29.8 27.1 21.7 21.7 19.0 16.3 16.3 13.6 13.6 13.6 13.6 13.6 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 40.7 40.7 38.0 38.0 38.0 35.2 32.5 27.1 24.4 21.7 21.7 19.0 19.0 16.3 16.3 16.3 16.3 13.6 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 40.7 40.7 38.0 38.0 38.0 35.2 32.5 29.8 24.4 21.7 21.7 19.0 19.0 16.3 16.3 16.3 16.3 13.6 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 40.7 40.7 38.0 38.0 38.0 35.2 32.5 29.8 24.4 24.4 21.7 21.7 19.0 19.0 19.0 19.0 16.3 16.3 13.6 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 40.7 40.7 40.7 38.0 38.0 38.0 38.0 32.5 29.8 27.1 24.4 24.4 21.7 21.7 19.0 19.0 19.0 19.0 16.3 13.6 13.6 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 38.0 38.0 38.0 32.5 29.8 27.1 27.1 24.4 24.4 21.7 21.7 21.7 21.7 19.0 19.0 16.3 13.6 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 38.0 38.0 38.0 32.5 29.8 27.1 27.1 24.4 24.4 21.7 21.7 21.7 21.7 19.0 19.0 16.3 13.6 10.8 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 38.0 38.0 38.0 32.5 29.8 27.1 27.1 24.4 24.4 24.4 24.4 24.4 24.4 21.7 21.7 19.0 16.3 13.6 10.8 10.8 10.8 10.8 10.8 10.8 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 38.0 35.2 35.2 32.5 29.8 29.8 29.8 27.1 27.1 24.4 24.4 24.4 27.1 27.1 24.4 21.7 19.0 16.3 13.6 13.6 10.8 10.8 13.6 10.8 10.8 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 35.2 35.2 35.2 35.2 35.2 32.5 29.8 29.8 29.8 27.1 27.1 27.1 27.1 27.1 27.1 29.8 27.1 21.7 19.0 16.3 13.6 13.6 13.6 13.6 13.6 13.6 10.8 8.1 8.1 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 35.2 35.2 35.2 32.5 32.5 32.5 29.8 29.8 29.8 27.1 27.1 27.1 27.1 27.1 29.8 32.5 29.8 24.4 21.7 19.0 16.3 16.3 13.6 13.6 16.3 13.6 10.8 8.1 8.1 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 35.2 35.2 35.2 32.5 32.5 32.5 29.8 29.8 29.8 29.8 29.8 29.8 29.8 29.8 32.5 32.5 32.5 27.1 27.1 27.1 24.4 24.4 21.7 19.0 21.7 19.0 16.3 13.6 10.8 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 35.2 35.2 35.2 35.2 32.5 32.5 32.5 32.5 32.5 29.8 29.8 32.5 32.5 32.5 32.5 35.2 32.5 32.5 32.5 35.2 35.2 32.5 27.1 27.1 24.4 21.7 19.0 16.3 13.6 8.1 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 38.0 35.2 35.2 35.2 35.2 35.2 32.5 32.5 32.5 32.5 32.5 32.5 32.5 32.5 32.5 32.5 35.2 35.2 35.2 35.2 38.0 43.4 43.4 38.0 35.2 32.5 29.8 27.1 24.4 21.7 13.6 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 38.0 35.2 35.2 35.2 35.2 35.2 32.5 32.5 32.5 32.5 32.5 32.5 32.5 35.2 35.2 35.2 35.2 35.2 35.2 38.0 43.4 51.5 51.5 46.1 40.7 38.0 32.5 29.8 27.1 24.4 16.3 10.8 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 38.0 35.2 35.2 35.2 38.0 35.2 35.2 35.2 35.2 35.2 35.2 35.2 35.2 38.0 38.0 38.0 38.0 38.0 38.0 40.7 46.1 51.5 54.2 51.5 48.8 46.1 43.4 40.7 35.2 32.5 24.4 16.3 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 38.0 38.0 35.2 35.2 38.0 38.0 38.0 38.0 38.0 40.7 40.7 40.7 40.7 43.4 43.4 46.1 48.8 54.2 56.9 56.9 56.9 56.9 51.5 48.8 46.1 43.4 35.2 21.7 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 40.7 38.0 38.0 38.0 38.0 38.0 38.0 38.0 38.0 40.7 40.7 43.4 43.4 46.1 46.1 48.8 48.8 54.2 56.9 62.4 65.1 65.1 62.4 59.6 54.2 51.5 43.4 27.1 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 38.0 38.0 38.0 38.0 40.7 38.0 38.0 38.0 40.7 40.7 40.7 40.7 40.7 43.4 43.4 46.1 46.1 48.8 48.8 51.5 51.5 54.2 59.6 67.8 73.2 73.2 70.5 67.8 62.4 59.6 51.5 32.5 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 40.7 40.7 40.7 40.7 43.4 40.7 40.7 40.7 43.4 43.4 43.4 43.4 46.1 48.8 48.8 51.5 51.5 51.5 51.5 54.2 54.2 56.9 65.1 73.2 75.9 78.6 78.6 78.6 78.6 75.9 62.4 32.5 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 40.7 40.7 40.7 43.4 43.4 43.4 43.4 43.4 46.1 48.8 48.8 48.8 48.8 51.5 54.2 56.9 54.2 54.2 54.2 56.9 56.9 59.6 67.8 75.9 81.3 84.0 84.0 89.5 94.9 89.5 75.9 35.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 43.4 43.4 43.4 46.1 46.1 46.1 46.1 48.8 51.5 51.5 51.5 54.2 56.9 56.9 59.6 59.6 56.9 54.2 56.9 56.9 62.4 73.2 81.3 84.0 86.8 92.2 100.3 108.4 105.7 86.8 35.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 43.4 43.4 46.1 46.1 48.8 48.8 48.8 51.5 54.2 54.2 54.2 56.9 59.6 62.4 65.1 62.4 59.6 56.9 59.6 59.6 65.1 75.9 84.0 86.8 92.2 97.6 111.2 124.7 119.3 97.6 35.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 43.4 46.1 48.8 48.8 51.5 51.5 54.2 56.9 59.6 62.4 65.1 70.5 70.5 70.5 73.2 70.5 70.5 67.8 73.2 81.3 86.8 100.3 108.4 111.2 116.6 119.3 127.4 132.9 122.0 92.2 32.5 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 46.1 46.1 51.5 51.5 54.2 56.9 59.6 62.4 67.8 70.5 78.6 84.0 81.3 81.3 81.3 78.6 81.3 81.3 86.8 103.0 111.2 124.7 132.9 138.3 141.0 141.0 143.7 141.0 124.7 84.0 32.5 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 46.1 48.8 51.5 54.2 56.9 59.6 62.4 67.8 73.2 78.6 89.5 94.9 92.2 89.5 86.8 86.8 89.5 92.2 100.3 122.0 132.9 146.4 157.3 162.7 165.4 160.0 157.3 149.1 127.4 78.6 29.8 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 46.1 48.8 54.2 56.9 59.6 62.4 67.8 73.2 78.6 86.8 100.3 108.4 103.0 97.6 94.9 94.9 100.3 103.0 113.9 143.7 154.5 170.8 181.7 187.1 189.8 181.7 173.5 157.3 130.1 70.5 27.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 48.8 51.5 56.9 59.6 65.1 67.8 75.9 84.0 94.9 113.9 135.6 141.0 138.3 135.6 143.7 181.7 268.4 349.7 401.3 423.0 404.0 322.6 284.7 260.3 246.7 227.7 208.8 181.7 130.1 65.1 27.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 48.8 51.5 56.9 62.4 67.8 73.2 81.3 92.2 108.4 138.3 170.8 173.5 170.8 173.5 192.5 265.7 436.5 593.8 688.7 699.5 653.4 474.5 385.0 330.8 300.9 271.1 241.3 203.3 130.1 59.6 24.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 54.2 59.6 65.1 73.2 81.3 92.2 116.6 162.7 230.5 279.3 303.7 333.5 385.0 501.6 797.1 1317.7 1900.6 2063.2 1895.1 1553.5 1222.8 911.0 675.1 501.6 385.0 298.2 235.9 130.1 65.1 24.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 54.2 62.4 67.8 78.6 86.8 103.0 141.0 214.2 322.6 385.0 431.1 493.4 593.8 810.7 1328.5 2198.8 3207.4 3437.8 3088.1 2453.7 1971.1 1436.9 1019.4 702.2 498.9 355.2 268.4 127.4 67.8 24.4 2.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 56.9 65.1 70.5 84.0 105.7 162.7 268.4 420.2 588.3 732.0 862.2 1011.3 1209.2 1621.3 2589.2 3936.7 5078.1 5308.6 4942.6 4327.1 3882.5 3329.4 2692.2 1881.6 1141.4 637.1 344.3 141.0 73.2 27.1 2.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 56.9 65.1 73.2 92.2 122.0 225.0 398.6 626.3 854.0 1079.1 1290.5 1526.4 1824.7 2434.7 3849.9 5674.6 6948.9 7179.3 6794.3 6197.9 5793.9 5221.8 4365.1 3058.3 1784.0 916.4 417.5 151.8 78.6 27.1 2.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 59.6 67.8 75.9 97.6 141.0 284.7 526.0 832.3 1119.7 1423.4 1721.6 2044.3 2437.4 3245.3 5110.7 7409.8 8819.6 9047.4 8648.8 8071.3 7705.3 7114.3 6035.2 4237.6 2423.8 1198.4 493.4 165.4 84.0 29.8 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 59.6 67.8 78.6 103.0 157.3 344.3 653.4 1038.4 1385.4 1770.4 2150.0 2559.4 3052.8 4056.0 6371.4 9147.7 10690.4 10918.1 10500.6 9942.1 9616.7 9006.7 7708.0 5414.3 3066.4 1477.6 566.6 176.2 89.5 29.8 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 59.6 70.5 84.0 113.9 206.1 504.3 921.8 1390.9 1840.9 2266.6 2703.1 3155.9 3801.1 5175.7 7710.7 10527.7 11924.0 12162.6 11867.0 11563.4 11346.5 10557.5 8784.4 6330.7 3877.1 2182.5 737.5 219.6 92.2 27.1 2.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 43.4 46.1 51.5 62.4 70.5 86.8 124.7 254.9 661.5 1187.5 1740.6 2296.4 2762.7 3256.2 3752.3 4549.4 6292.8 9047.4 11905.0 13154.9 13407.0 13233.5 13182.0 13073.5 12108.3 9860.7 7244.4 4687.7 2887.5 908.3 263.0 94.9 27.1 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 51.5 62.4 73.2 92.2 132.9 303.7 818.8 1453.2 2090.4 2751.9 3261.6 3812.0 4351.5 5297.7 7409.8 10386.7 13282.3 14385.8 14654.2 14599.9 14803.3 14800.6 13661.9 10937.1 8160.8 5498.4 3595.1 1079.1 306.4 97.6 24.4 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 51.5 62.4 73.2 94.9 143.7 352.5 978.8 1721.6 2442.8 3207.4 3757.8 4365.1 4948.0 6046.0 8529.5 11726.1 14662.3 15619.4 15898.6 15966.4 16424.6 16530.3 15212.7 12013.4 9077.2 6309.0 4300.0 1249.9 349.7 100.3 21.7 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 51.5 62.4 73.2 97.6 157.3 417.5 1130.6 1979.2 2754.6 3511.0 4104.8 4779.9 5460.4 6726.6 9492.0 13149.4 15990.8 16923.5 17172.9 17395.2 17932.0 17812.8 16123.7 12802.4 9741.4 7119.7 4790.7 1423.4 423.0 108.4 24.4 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 40.7 43.4 51.5 62.4 75.9 100.3 173.5 482.6 1282.4 2239.5 3063.7 3814.7 4451.8 5194.7 5975.5 7407.1 10454.5 14572.8 17319.3 18224.9 18449.9 18824.0 19439.5 19095.2 17034.6 13591.4 10408.4 7933.0 5284.2 1596.9 496.2 119.3 24.4 2.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 43.4 51.5 62.4 75.9 100.3 187.1 545.0 1434.2 2497.0 3375.5 4118.4 4796.2 5609.5 6488.0 8087.6 11414.3 15996.2 18647.8 19529.0 19724.2 20250.1 20946.9 20374.9 17942.9 14377.6 11072.6 8743.7 5774.9 1767.7 566.6 127.4 27.1 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 43.4 51.5 62.4 75.9 103.0 200.6 610.0 1586.1 2754.6 3684.6 4422.0 5143.2 6024.3 7000.4 8768.1 12376.7 17419.6 19976.3 20830.3 20998.4 21679.0 22454.4 21657.3 18853.9 15166.6 11736.9 9554.4 6265.6 1941.2 639.8 135.6 27.1 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 43.4 51.5 62.4 75.9 105.7 206.1 656.1 1691.8 2890.2 3801.1 4535.9 5300.4 6208.7 7247.1 9134.1 12897.3 17994.4 20540.2 21451.2 21730.5 22522.2 23224.4 22299.8 19350.0 15524.5 12290.0 10009.8 6428.3 2133.7 696.8 135.6 27.1 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 38.0 43.4 51.5 62.4 75.9 108.4 208.8 702.2 1797.5 3028.4 3915.0 4649.8 5457.7 6395.8 7493.8 9497.4 13417.9 18566.5 21104.2 22074.8 22462.5 23362.6 23994.3 22939.7 19846.2 15879.6 12840.4 10465.3 6593.7 2328.9 753.7 135.6 27.1 2.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 40.7 48.8 62.4 75.9 108.4 214.2 748.3 1903.3 3164.0 4031.6 4763.6 5614.9 6580.1 7740.5 9863.4 13938.4 19141.3 21665.4 22695.7 23191.8 24205.8 24761.6 23582.2 20339.6 16237.5 13393.5 10920.8 6756.4 2521.4 807.9 132.9 27.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 40.7 48.8 62.4 75.9 111.2 216.9 794.4 2009.0 3299.6 4145.5 4877.5 5772.2 6764.5 7987.3 10226.7 14459.0 19713.3 22229.3 23316.5 23923.9 25046.3 25531.6 24222.1 20835.8 16592.7 13943.8 11376.3 6919.0 2713.9 864.9 132.9 27.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 40.7 48.8 62.4 75.9 108.4 214.2 767.3 1935.8 3174.8 4034.3 4752.8 5585.1 6542.2 7710.7 9811.9 13854.4 19030.1 21586.8 22581.8 23075.2 24056.7 24574.5 23357.2 20125.4 16099.3 13344.7 10855.7 6729.3 2540.4 867.6 146.4 27.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 35.2 40.7 48.8 62.4 75.9 105.7 208.8 740.2 1862.6 3050.1 3925.9 4625.4 5398.1 6317.2 7434.2 9394.4 13247.0 18346.9 20944.2 21844.3 22226.6 23064.4 23620.2 22495.0 19415.1 15605.8 12745.5 10335.2 6542.2 2366.9 870.3 157.3 27.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 59.6 73.2 103.0 206.1 713.1 1786.7 2922.7 3814.7 4500.6 5211.0 6094.8 7157.6 8979.6 12642.4 17660.9 20301.7 21109.6 21375.3 22074.8 22663.1 21630.2 18704.7 15109.7 12143.6 9811.9 6352.4 2193.4 870.3 170.8 24.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 59.6 73.2 100.3 200.6 685.9 1713.5 2798.0 3703.5 4373.2 5023.9 5869.8 6881.1 8562.1 12035.1 16977.7 19659.1 20372.1 20526.7 21082.5 21706.1 20765.3 17994.4 14616.2 11544.4 9291.4 6162.6 2019.9 873.0 181.7 24.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 59.6 73.2 97.6 187.1 615.4 1534.6 2548.6 3413.4 4085.8 4695.8 5455.0 6352.4 7835.4 11032.0 15630.2 18344.2 19108.7 19274.1 19707.9 20271.8 19569.6 17126.8 13886.9 10844.9 8559.3 5699.0 1862.6 789.0 170.8 24.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 59.6 73.2 94.9 173.5 547.7 1358.3 2299.1 3123.3 3801.1 4367.8 5037.5 5823.7 7111.5 10028.8 14282.7 17029.2 17848.0 18021.5 18333.3 18837.6 18374.0 16256.5 13154.9 10145.4 7827.3 5235.4 1702.6 702.2 157.3 21.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 56.9 70.5 92.2 160.0 477.2 1179.4 2047.0 2833.2 3513.7 4039.7 4622.6 5295.0 6384.9 9025.7 12935.3 15714.3 16584.6 16766.2 16958.7 17400.6 17175.6 15388.9 12425.5 9445.9 7095.3 4771.8 1545.4 618.2 146.4 21.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 56.9 70.5 89.5 146.4 406.7 1000.4 1797.5 2543.1 3226.4 3711.7 4205.1 4766.3 5658.3 8022.5 11587.8 14399.3 15321.1 15513.6 15584.1 15966.4 15980.0 14518.6 11693.5 8746.4 6363.2 4308.1 1385.4 531.4 132.9 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 56.9 67.8 86.8 132.9 344.3 845.9 1526.4 2185.2 2787.1 3229.1 3690.0 4207.8 4988.7 7019.4 10243.0 13111.5 14171.6 14361.4 14290.9 14426.4 14320.7 13046.4 10527.7 7827.3 5536.3 3622.2 1198.4 452.8 124.7 21.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 46.1 54.2 67.8 81.3 122.0 282.0 691.4 1258.0 1827.4 2345.2 2749.2 3177.6 3652.0 4316.3 6013.5 8898.2 11826.4 13024.7 13211.8 12997.6 12886.5 12658.7 11574.2 9361.9 6908.2 4709.4 2936.3 1011.3 371.4 116.6 24.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 43.4 54.2 65.1 78.6 108.4 216.9 536.8 986.9 1466.8 1906.0 2266.6 2662.4 3093.5 3646.6 5010.3 7553.5 10538.5 11875.2 12059.5 11701.6 11346.5 10999.4 10102.0 8193.3 5989.1 3882.5 2250.3 821.5 292.8 108.4 27.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 43.4 51.5 62.4 73.2 94.9 154.5 382.3 715.8 1108.9 1464.1 1784.0 2147.3 2535.0 2974.2 4004.5 6208.7 9250.7 10725.6 10907.3 10408.4 9806.5 9337.5 8629.8 7027.5 5070.0 3055.6 1564.4 634.4 211.5 100.3 29.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 43.4 51.5 59.6 70.5 89.5 135.6 311.8 574.8 892.0 1182.1 1434.2 1721.6 2030.7 2391.3 3210.1 4975.1 7515.5 8890.1 9079.9 8583.7 7965.6 7466.7 6807.9 5492.9 3953.0 2404.9 1266.1 550.4 197.9 94.9 27.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 32.5 38.0 43.4 48.8 56.9 67.8 81.3 116.6 241.3 431.1 672.4 900.1 1087.2 1293.3 1529.1 1808.4 2418.4 3741.5 5780.3 7057.3 7252.5 6759.1 6124.7 5593.3 4985.9 3961.1 2835.9 1756.9 967.9 463.6 184.4 86.8 27.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 35.2 40.7 48.8 54.2 65.1 75.9 97.6 170.8 287.4 452.8 615.4 737.5 864.9 1024.8 1222.8 1624.0 2505.2 4042.4 5221.8 5422.5 4934.4 4283.7 3719.8 3164.0 2426.5 1716.2 1106.2 667.0 376.9 170.8 81.3 24.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 35.2 40.7 46.1 51.5 62.4 67.8 78.6 100.3 146.4 235.9 333.5 387.7 439.2 520.6 639.8 829.6 1271.6 2307.3 3386.3 3595.1 3109.8 2442.8 1849.1 1342.1 892.0 599.2 455.5 368.7 292.8 157.3 73.2 21.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 35.2 40.7 46.1 51.5 59.6 65.1 73.2 86.8 113.9 168.1 235.9 279.3 303.7 344.3 406.7 509.7 756.4 1371.9 2033.4 2169.0 1889.7 1504.7 1136.0 843.2 599.2 441.9 363.3 311.8 260.3 162.7 70.5 21.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.5 29.8 32.5 38.0 43.4 48.8 54.2 59.6 65.1 73.2 84.0 103.0 138.3 170.8 170.8 168.1 176.2 192.5 241.3 436.5 683.2 742.9 669.7 566.6 425.7 347.0 306.4 284.7 273.8 254.9 227.7 165.4 65.1 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
